
Brand: Burndy
Catalog ID: YGIBW284622N
Application
For Direct Burial Cables
Catalog Number
YGIBW284622N
EU RoHS Indicator
Yes
I Beam Style
Wide Flange Beam (Flange Parallel)
Material
Copper
Sub Brand
HYGROUND, GROUNDLINK
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039380
UPC 14 Digit GTIN
00781810039380
Dimension - B Length fraction
3 in
Dimension - I Beam Thickness inch
0.400" - 0.462"
Dimension - I Beam Thickness Range inch
0.376;0.400;0.425;0.437
Conductor - Copper Str Size Range
2 AWG-4/0 AWG
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6
Pallet Quantity
1782