
Brand: Burndy
Catalog ID: YGIBW286132N
Application
For Direct Burial Cables
Catalog Number
YGIBW286132N
EU RoHS Indicator
Yes
I Beam Style
Wide Flange Beam (Flange Parallel)
Material
Copper
Physical Attribute - Number of Tapped Holes
2
Sub Brand
HYGROUND, GROUNDLINK
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039403
UPC 14 Digit GTIN
00781810039403
Dimension - B Length fraction
3 in
Dimension - I Beam Thickness inch
0.550" - 0.613"
Dimension - I Beam Thickness Range inch
0.501;0.525;0.550;0.562
Conductor - Copper Str Size Range
2 AWG-4/0 AWG
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Tapped Holes
2
Carton Quantity
6
Pallet Quantity
1782