
Brand: Burndy
Catalog ID: YGIBW344002N
Catalog Number
YGIBW344002N
I Beam Style
Wide Flange Beam (Flange Parallel)
Material
Copper
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810035030
UPC 14 Digit GTIN
00781810035030
Dimension - B Length fraction
6 in
Dimension - I Beam Thickness inch
0.338" - 0.400"
Dimension - I Beam Thickness Range inch
0.313;0.325;0.375;0.350
Conductor - Copper Str Size Range
250 kcmil-500 kcmil
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6
Pallet Quantity
348