
Brand: Burndy
Catalog ID: YGIBW344622N
Catalog Number
YGIBW344622N
I Beam Style
Wide Flange Beam (Flange Parallel)
Material
Copper
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039397
UPC 14 Digit GTIN
00781810039397
Dimension - B Length fraction
6 in
Dimension - I Beam Thickness inch
0.400" - 0.462"
Conductor - Copper Str Size Range
250 kcmil-500 kcmil
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6
Pallet Quantity
696