HUBBELL CANADA
Image of YGL29C29TN YGL29C29TN Compression Cross Grid Connector, 2 Str-250 kcmil, 1/2"-5/8" Rod or #3-#4 Rebar Run to #2 Str-250 kcmil Tap

YGL29C29TN Compression Cross Grid Connector, 2 Str-250 kcmil, 1/2"-5/8" Rod or #3-#4 Rebar Run to #2 Str-250 kcmil Tap

Brand: Burndy

Catalog ID: YGL29C29TN

Cu Compression Ground Connector, Cable to Cable/ Cable to Rebar, # 2 Str. - 250 Kcmil, 1/2 "- 5/8" Rod,#3- #4 Rebar (Run), # 2 Str. - 250 Kcmil (Tap), Tin Plated.

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGL29C29TN

Material

Copper

Trade Name

HYGRID™

Type

Taps

UPC

781810110850

UPC 14 Digit GTIN

00781810110850

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - D inch

0.50 in

Dimension - Length BB inch

0.75 in

Dimension - Pad Width inch

1.66 in

Conductor Related

Conductor - Copper Str Size A

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size A Range

2 AWG-250 kcmil

Conductor - Copper Str Size B

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size B Range

2 AWG-250 kcmil

Conductor - Rebar Size A

3 ;4

Conductor - Rebar Size A Range

3 -4

Conductor - Rod Size A

1/2 in;5/8 in

Conductor - Rod Size A Range

1/2 in-5/8 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

2400