HUBBELL CANADA
Image of YGL34C2 YGL34C2 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-6 Rebar Run, 6 Sol-2 Str Cu Tap

YGL34C2 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-6 Rebar Run, 6 Sol-2 Str Cu Tap

Brand: Burndy

Catalog ID: YGL34C2

HYGRID™ Cross Connector, #6 solid through 500 kcmil, 2.50 in L, 2.09 in W.

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGL34C2

Die Index

998

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGRID

Trade Name

HYGRID™

Type

Taps

UPC

781810220030

UPC 14 Digit GTIN

00781810220030

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - D inch

0.31 in

Dimension - Pad Width inch

2.09 in

Conductor Related

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size B Range

6 AWG-2 AWG

Conductor - Copper Str Size A

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

250 kcmil-500 kcmil

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size B Range

6 AWG-2 AWG

Conductor - Rebar Size A

5; 6

Conductor - Rebar Size A Range

5-6

Conductor - Rod Size A

5/8 in;3/4 in

Conductor - Rod Size A Range

5/8 in-3/4 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Pallet Quantity

2784