HUBBELL CANADA
Image of YGS26 YGS26 Compression Grounding Splice, 2/0 AWG Cu

YGS26 Compression Grounding Splice, 2/0 AWG Cu

Brand: Burndy

Catalog ID: YGS26

HYGROUND® Grounding Irreversible Compression Splice; Accommodates: 2/0 str.; 2.97" Length

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGS26

Construction Material - Main

Die Index

13

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Trade Name

HYLINK™

Type

YGS, Grounding Irreversible

UPC

781810220412

UPC 14 Digit GTIN

00781810220412

Dimensions

Dimension - B Length fraction

1-10/27 in

Dimension - Outside Diameter inch

0.56 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size Range

2/0 Str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B;UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

9600