
Brand: Burndy
Catalog ID: YGS28
Application
For Direct Burial In Earth Or Concrete
Catalog Number
YGS28
Die Index
15
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
2
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
Splices
UPC
781810220429
UPC 14 Digit GTIN
00781810220429
Dimension - B Length fraction
1-7/20 in
Dimension - Outside Diameter inch
0.69 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size Range
4/0 Str.
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL 486A-486B;UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Physical Attribute - Number of Crimps Required
2
Carton Quantity
10
Pallet Quantity
9600