HUBBELL CANADA
Image of YGS34 YGS34 Compression Grounding Splice, 500 kcmil Cu

YGS34 Compression Grounding Splice, 500 kcmil Cu

Brand: Burndy

Catalog ID: YGS34

HYGROUND® Grounding Irreversible Compression Splice; Accommodates: 500 kcmil; 4.33" Length.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGS34

Die Index

20

Material

Copper

Physical Attribute - Number of Crimps Required

4

Trade Name

HYLINK™

Type

Splices

UPC

781810220443

UPC 14 Digit GTIN

00781810220443

Dimensions

Dimension - B Length fraction

2-1/5 in

Dimension - Outside Diameter inch

1.06 in

Conductor Related

Conductor - Copper Str Size Range

500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B;UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

4

Logistics

Carton Quantity

6

Pallet Quantity

3456