HUBBELL CANADA
Image of YH2929WC YH2929WC, Cu Compression H Tap and Cover, 250 kcmil-2 AWG Run and Tap

YH2929WC, Cu Compression H Tap and Cover, 250 kcmil-2 AWG Run and Tap

Brand: Burndy

Catalog ID: YH2929WC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 250 kcmil-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO; Tap 1: 250 kcmil-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO, kitted with black cover See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH2929WC

Color Code

Purple

Die Index

654

EU RoHS Indicator

Yes

Finish Type

Material

COPPER

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810000281

UPC 14 Digit GTIN

00781810000281

Dimensions

Dimension - Strip Length inch

1-1/16

Dimension - Width inch

1.85 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex G Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex H Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex I Run

4/0 AWG-2 AWG

Conductor - Copper Flex I Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex I Tap Range

4/0 AWG-2 AWG

Conductor - Copper Flex K Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex K Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex M Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex M Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Run

2;1;1/0;2/0;3/0;4/0;250

Conductor - Copper Str Run Range

250 KCMIL-2 AWG

Conductor - Copper Str Tap

2;1;1/0;2/0;3/0;4/0;250

Conductor - Copper Str Tap Range

250 KCMIL-2 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

25

Pallet Quantity

2250