
Brand: Burndy
Catalog ID: YH2C2CWC
Application
Wire Tap
Catalog Number
YH2C2CWC
Color Code
Brown
Connector Type
H-TAP W/BLK COVER
Die Index
C
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810000311
UPC 14 Digit GTIN
00781810000311
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.75 in
Dimension - Strip Length inch
7/8
Dimension - Width inch
1.25 in
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
8;7;6;5;4;3;2
Conductor - Copper Flex G Run Range
2 AWG-6 AWG
Conductor - Copper Flex G Tap
8;7;6;5;4;3;2
Conductor - Copper Flex G Tap Range
2 AWG-14 AWG
Conductor - Copper Flex H Run Range
2 AWG-6 AWG
Conductor - Copper Flex H Tap
8;7;6;5;4;3;2
Conductor - Copper Flex H Tap Range
2 AWG-14 AWG
Conductor - Copper Flex I Run
2 AWG-8 AWG
Conductor - Copper Flex I Tap
8;7;6;5;4;3;2
Conductor - Copper Flex I Tap Range
2 AWG-8 AWG
Conductor - Copper Flex K Run
8;7;6;5;4;3;2
Conductor - Copper Flex K Run Range
8 AWG
Conductor - Copper Flex K Tap
8;7;6;5;4;3;2
Conductor - Copper Flex K Tap Range
8 AWG
Conductor - Copper Flex M Run
8;7;6;5;4;3;2
Conductor - Copper Flex M Tap
8;7;6;5;4;3;2
Conductor - Copper Solid Run
6;5;4;3;2
Conductor - Copper Solid Tap
6;5;4;3;2
Conductor - Copper Str Run Range
2 AWG-6 AWG
Conductor - Copper Str Tap Range
2 AWG-6 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
H-TAP W/BLK COVER
Carton Quantity
25
Pallet Quantity
2250