
Brand: Burndy
Catalog ID: YH3429WC
Application
Wire Tap
Catalog Number
YH3429WC
Color Code
Brown
Die Index
1104
EU RoHS Indicator
Yes
Finish Type
Material
COPPER
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810000274
UPC 14 Digit GTIN
00781810000274
Dimension - Strip Length inch
1-1/8
Dimension - Width inch
2.23 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
4/0;250;300;350;400;450;500
Conductor - Copper Flex G Tap
1/0;2/0;3/0;4/0;250
Conductor - Copper Flex H Tap
1/0;2/0;3/0;4/0;250
Conductor - Copper Flex I Run
350 KCMIL-4/0 AWG
Conductor - Copper Flex I Tap
1/0;2/0;3/0;4/0;250
Conductor - Copper Flex I Tap Range
4/0 AWG-1/0 AWG
Conductor - Copper Flex K Run
4/0;250;300;350;400;450;500
Conductor - Copper Flex K Tap
1/0;2/0;3/0;4/0;250
Conductor - Copper Flex K Tap Range
4/0 AWG
Conductor - Copper Flex M Run
4/0;250;300;350;400;450;500
Conductor - Copper Flex M Tap
1/0;2/0;3/0;4/0;250
Conductor - Copper Str Run
4/0;250;300;350;400;450;500
Conductor - Copper Str Run Range
500 KCMIL-4/0 AWG
Conductor - Copper Str Tap
1/0;2/0;3/0;4/0;250
Conductor - Copper Str Tap Range
250 KCMIL-1/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
10
Pallet Quantity
1440