
Brand: Burndy
Catalog ID: YH3434
Application
Wire Tap
Catalog Number
YH3434
Color Code
Brown
Die Index
1104
EU RoHS Indicator
Yes
Finish Type
Material
COPPER
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810144213
UPC 14 Digit GTIN
00781810144213
Dimension - Height inch
2.43 in
Dimension - Strip Length inch
1-1/8
Dimension - Width fraction
1.15 in
Dimension - Width inch
2.43 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Flex G Run Range
4/0 AWG-350 kcmil
Conductor - Copper Flex G Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Flex G Tap Range
4/0 AWG-350 kcmil
Conductor - Copper Flex H Run
350 kcmil
Conductor - Copper Flex H Run Range
350 kcmil
Conductor - Copper Flex H Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Flex H Tap Range
4/0 AWG-350 kcmil
Conductor - Copper Flex I Run
350 KCMIL-4/0 AWG
Conductor - Copper Flex I Run Range
4/0 AWG-350 kcmil
Conductor - Copper Flex I Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Flex I Tap Range
350 KCMIL-4/0 AWG
Conductor - Copper Flex K Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Flex K Run Range
4/0 AWG-350 kcmil
Conductor - Copper Flex K Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Flex K Tap Range
4/0 AWG-350 kcmil
Conductor - Copper Flex M Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Flex M Run Range
4/0 AWG-350 kcmil
Conductor - Copper Flex M Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Flex M Tap Range
4/0 AWG-350 kcmil
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
500 KCMIL-250 KCMIL
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
500 KCMIL-4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194