
Brand: Burndy
Catalog ID: YH4429
Application
Wire Tap
Catalog Number
YH4429
Color Code
Yellow
Die Index
KR
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810041802
UPC 14 Digit GTIN
00781810041802
Dimension - Height inch
3.22 in
Dimension - Strip Length inch
1-3/8
Dimension - Width fraction
1.70 in
Dimension - Width inch
3.32 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
500 kcmil;600 kcmil;700 kcmil
Conductor - Copper Flex G Run Range
500 kcmil-700 kcmil
Conductor - Copper Flex G Tap
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Flex G Tap Range
2 AWG-4/0 AWG
Conductor - Copper Flex H Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;600 kcmil;700 kcmil
Conductor - Copper Flex H Run Range
4/0 AWG-700 kcmil
Conductor - Copper Flex H Tap
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Flex H Tap Range
2 AWG-4/0 AWG
Conductor - Copper Flex I Run
750 KCMIL-500 KCMIL
Conductor - Copper Flex I Run Range
500 kcmil-700 kcmil
Conductor - Copper Flex I Tap
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Flex I Tap Range
4/0 AWG-2 AWG
Conductor - Copper Flex K Run
500 kcmil;600 kcmil;700 kcmil
Conductor - Copper Flex K Run Range
500 kcmil-700 kcmil
Conductor - Copper Flex K Tap
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Flex K Tap Range
2 AWG-4/0 AWG
Conductor - Copper Flex M Run
500 kcmil;600 kcmil;700 kcmil
Conductor - Copper Flex M Run Range
500 kcmil-700 kcmil
Conductor - Copper Flex M Tap
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Flex M Tap Range
2 AWG-4/0 AWG
Conductor - Copper Str Run
700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
1000 KCMIL-750 KCMIL
Conductor - Copper Str Tap
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
250 KCMIL-2 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
50
Pallet Quantity
3000