
Brand: Burndy
Catalog ID: YH4429WC
Application
Wire Tap
Catalog Number
YH4429WC
Color Code
Yellow
Die Index
KR
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810051054
UPC 14 Digit GTIN
00781810051054
Dimension - Strip Length inch
1-3/8
Dimension - Width inch
3.32 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
500;600;700
Conductor - Copper Flex G Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex H Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex I Run
750 KCMIL-500 KCMIL
Conductor - Copper Flex I Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex I Tap Range
4/0 AWG-2 AWG
Conductor - Copper Flex K Run
500;600;700
Conductor - Copper Flex K Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex M Run
500;600;700
Conductor - Copper Flex M Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Run
700;750;800;850;900;1000
Conductor - Copper Str Run Range
1000 KCMIL-750 KCMIL
Conductor - Copper Str Tap
2;1;1/0;2/0;3/0;4/0;250
Conductor - Copper Str Tap Range
250 KCMIL-2 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
5
Pallet Quantity
720