HUBBELL CANADA
Image of YH4429WCC YH4429WCC, Cu Compression H Tap and Clear Cover, 1000-750 kcmil Run, 250 kcmil-2 AWG Tap

YH4429WCC, Cu Compression H Tap and Clear Cover, 1000-750 kcmil Run, 250 kcmil-2 AWG Tap

Brand: Burndy

Catalog ID: YH4429WCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 1000 KCMIL-750 KCMIL Class B,C, 777 KCMIL-535 KCMIL DLO, 750-500 KCMIL Class I, Tap 1: 250 KCMIL-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO, kitted with clear cover. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH4429WCC

Color Code

Yellow

Die Index

KR

EU RoHS Indicator

Yes

Finish Type

Material

COPPER

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810436509

UPC 14 Digit GTIN

00781810436509

Dimensions

Dimension - Strip Length inch

1-3/8

Dimension - Width inch

3.32 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

500;600;700

Conductor - Copper Flex G Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex H Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex I Run

750 KCMIL-500 KCMIL

Conductor - Copper Flex I Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex I Tap Range

4/0 AWG-2 AWG

Conductor - Copper Flex K Run

500;600;700

Conductor - Copper Flex K Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex M Run

500;600;700

Conductor - Copper Flex M Tap

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Run

700;750;800;850;900;1000

Conductor - Copper Str Run Range

1000 KCMIL-750 KCMIL

Conductor - Copper Str Tap

2;1;1/0;2/0;3/0;4/0;250

Conductor - Copper Str Tap Range

250 KCMIL-2 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

5

Pallet Quantity

450