
Brand: Burndy
Catalog ID: YH4444WC
Application
Wire Tap
Catalog Number
YH4444WC
Color Code
White
Die Index
1102
EU RoHS Indicator
Yes
Finish Type
Material
COPPER
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810000342
UPC 14 Digit GTIN
00781810000342
Dimension - Strip Length inch
1-1/8
Dimension - Width inch
3.38 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
500;600;700
Conductor - Copper Flex G Tap
500;600;700
Conductor - Copper Flex H Tap
500;600;700
Conductor - Copper Flex I Run
750 KCMIL-500 KCMIL
Conductor - Copper Flex I Tap
500;550;600;700
Conductor - Copper Flex I Tap Range
750 KCMIL-350 KCMIL
Conductor - Copper Flex K Run
500;600;700
Conductor - Copper Flex K Tap
500;600;700
Conductor - Copper Flex M Run
500;600;700
Conductor - Copper Flex M Tap
500;600;700
Conductor - Copper Str Run
700;750;800;850;900;1000
Conductor - Copper Str Run Range
1000 KCMIL-750 KCMIL
Conductor - Copper Str Tap
750;800;850;900;1000
Conductor - Copper Str Tap Range
1000 KCMIL-750 KCMIL
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
5
Pallet Quantity
720