
Brand: Burndy
Catalog ID: YH6C6CWC
Application
Wire Tap
Catalog Number
YH6C6CWC
Color Code
Orange
Die Index
BG
EU RoHS Indicator
Yes
Finish Type
Material
COPPER
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810051047
Voltage Rating
35 kV
Conductor - Copper Flex I Run
6 AWG-10 AWG
Conductor - Copper Flex I Tap Range
6 AWG-14 AWG
Conductor - Copper Str Run Range
6 AWG-10 AWG
Conductor - Copper Str Tap Range
6 AWG-14 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Pallet Quantity
3300