
Brand: Burndy
Catalog ID: YH8C8C
Application
Wire Tap
Catalog Number
YH8C8C
Color Code
Green
Die Index
11
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810013908
UPC 14 Digit GTIN
00781810013908
Dimension - Height inch
0.63 in
Dimension - Strip Length inch
3/4
Dimension - Width fraction
.40 in
Dimension - Width inch
0.63 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
14;8
Conductor - Copper Flex G Run Range
14-8
Conductor - Copper Flex G Tap
14;8
Conductor - Copper Flex G Tap Range
14-8
Conductor - Copper Flex H Run
8 AWG
Conductor - Copper Flex H Run Range
8 AWG
Conductor - Copper Flex H Tap
14;8
Conductor - Copper Flex H Tap Range
14-8
Conductor - Copper Flex I Run
8 AWG-14 AWG
Conductor - Copper Flex I Tap
14;8
Conductor - Copper Flex I Tap Range
8 AWG-14 AWG
Conductor - Copper Flex K Run
14;8
Conductor - Copper Flex K Tap
14;8
Conductor - Copper Flex M Run
14;8
Conductor - Copper Flex M Tap
14;8
Conductor - Copper Str Run
14;12;10;9;8
Conductor - Copper Str Run Range
8 AWG-14 AWG
Conductor - Copper Str Tap
14;12;10;9;8
Conductor - Copper Str Tap Range
8 AWG-14 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
300
Pallet Quantity
9900