
Brand: Burndy
Catalog ID: YHD250
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHD250
Die Index
D3
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMP™
Type
YHD
UPC
781810139202
UPC 14 Digit GTIN
00781810139202
Dimension - Height fraction
1-47/100 in
Dimension - Height inch
1.47 in
Dimension - Height mm
37.3 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - Width fraction
89/100 in
Dimension - Width inch
0.89 in
Dimension - Width mm
23 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Run
4/0 AWG;1/0 AWG;2/0 AWG;3/0 AWG;266.8 kcmil
Conductor - ACSR Cmpt Run Range
4/0 AWG-266.8 kcmil
Conductor - ACSR Cmpt Tap
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - ACSR Cmpt Tap Range
6 AWG-1 AWG
Conductor - ACSR Str Run
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range
3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-2 (7/1) Sparate AWG
Conductor - AL Str Run
4/0
Conductor - AL Str Run Range
4/0
Conductor - AL Str Tap
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Tap Range
6 AWG-1/0 AWG
Conductor - Copper Solid Run
250 - 300
Conductor - Copper Solid Run Range
250 - 300
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-1/0 AWG
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Run Range
4/0 AWG
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Tap Range
6 AWG-1/0
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
250
Pallet Quantity
8250