HUBBELL CANADA
Image of YHD250J1444 YHD250J1444, Stirrup

YHD250J1444, Stirrup

Brand: Burndy

Catalog ID: YHD250J1444

HYCRIMP™ STIRRUP.

General

Catalog Number

YHD250J1444

Die Index

D3

Material

Aluminum

Material - Bail

Copper

Type

Bail

UPC

781810081150

UPC 14 Digit GTIN

00781810081150

Dimensions

Dimension - B Length fraction

1-22/25 in

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

5.00 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

4/0 AWG-300 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

16

Minimum Pack Quantity

1

Pallet Quantity

1440