
Brand: Burndy
Catalog ID: YHD400
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHD400
Die Index
D3
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMP™
Type
YHD
UPC
781810139356
UPC 14 Digit GTIN
00781810139356
Dimension - Height fraction
1-49/100 in
Dimension - Height inch
1.40 in
Dimension - Height mm
35.6 mm
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - Width fraction
89/100 in
Dimension - Width inch
0.84 in
Dimension - Width mm
21 mm
Package Height
2.8 in
Package Length
13.4 in
Package Weight
4.5 lb
Package Width
4.9 in
Conductor - ACSR Cmpt Run
3/0 AWG;4/0 AWG;266.8 kcmil
Conductor - ACSR Cmpt Run Range
3/0 AWG-266.8 kcmil
Conductor - ACSR Cmpt Tap
3/0 AWG;4/0 AWG;266.8 kcmil
Conductor - ACSR Cmpt Tap Range
3/0 AWG-266.8 kcmil
Conductor - ACSR Str Run
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range
3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap Range
3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Run
3/0 AWG;4/0 AWG
Conductor - AL Str Run Range
3/0 AWG-4/0 AWG
Conductor - AL Str Tap
4/0 AWG
Conductor - AL Str Tap Range
4/0 AWG
Conductor - Copper Solid Run
250 - 300
Conductor - Copper Solid Run Range
250 - 300
Conductor - Copper Solid Tap
250;300
Conductor - Copper Solid Tap Range
250-300
Conductor - Copper Str Run
3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Tap
4/0 AWG
Conductor - Copper Str Tap Range
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
200
Pallet Quantity
3200