
Brand: Burndy
Catalog ID: YHR900
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHR900
Die Index
KR
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMPâ˘
Type
YHR
UPC
781810139851
UPC 14 Digit GTIN
00781810139851
Dimension - Height fraction
2-97/100 in
Dimension - Height inch
2.97 in
Dimension - Height mm
75.4 mm
Dimension - Width fraction
1-37/50 in
Dimension - Width inch
1.74 in
Dimension - Width mm
44 mm
Conductor - ACSR Cmpt Run
795 - 954
Conductor - ACSR Cmpt Run Range
795 - 954
Conductor - ACSR Cmpt Tap
795 - 954
Conductor - ACSR Cmpt Tap Range
795 - 954
Conductor - ACSR Str Run
556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil
Conductor - ACSR Str Run Range
556.5 (24/7) Parakeet kcmil-795 (26/7) Drake kcmil
Conductor - ACSR Str Tap
556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil
Conductor - ACSR Str Tap Range
556.5 (24/7) Parakeet kcmil-795 (26/7) Drake kcmil
Conductor - AL Str Run
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Run Range
600 kcmil-900 kcmil
Conductor - AL Str Tap
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Tap Range
600 kcmil-900 kcmil
Conductor - Copper Str Run
600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil
Conductor - Copper Str Run Range
600 kcmil-900 kcmil
Conductor - Copper Str Tap
600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil
Conductor - Copper Str Tap Range
600 kcmil-900 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10