HUBBELL CANADA
Image of YHSA10K14RK YHSA10K14RK, Heat Shrink Ring Tongue Terminal, #12-10 AWG, 1/4" Stud
Discontinued

YHSA10K14RK, Heat Shrink Ring Tongue Terminal, #12-10 AWG, 1/4" Stud

Brand: Burndy

Catalog ID: YHSA10K14RK

Cu Heat Shrink Ring Tongue Terminal For 12 - 10 AWG and 1/4" Stud, Tin Plated

General

Catalog Number

YHSA10K14RK

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Heat shrink

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYDENT™

UPC

781810477304

UPC 14 Digit GTIN

00781810477304

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.26 in

Dimension - Hole Size mm

7.00 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.15 in

Dimension - N inch

0.15 in

Dimension - Pad Width inch

0.56 in

Dimension - Strip Length inch

5/16 in

Dimension - Stud Size inch

1/4 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Packaging Type

Bag