HUBBELL CANADA
Image of YHSQ10M25X03RK YHSQ10M25X03RK, Heat Shrink Male Quick Disconnect, #12-10 AWG
Discontinued

YHSQ10M25X03RK, Heat Shrink Male Quick Disconnect, #12-10 AWG

Brand: Burndy

Catalog ID: YHSQ10M25X03RK

Cu Heat Shrink Male Quick Disconnect, 10-12 AWG, 1.19" L, 0.25" W, Tin plated

General

Catalog Number

YHSQ10M25X03RK

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

HYDENT™

UPC

781810477410

UPC 14 Digit GTIN

00781810477410

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.19 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

5/16

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

100

Packaging Type

Bag