HUBBELL CANADA
Image of YHSQ14M25X03 YHSQ14M25X03, Heat Shrink Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

YHSQ14M25X03, Heat Shrink Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: YHSQ14M25X03

Heat Shrink Male Quick Disconnect For 16 - 14 AWG (.25 x .03).

YHSQ14M25X03.

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ14M25X03

EU RoHS Indicator

Yes

Insulation

Insulation Type

Heat Shrink

Material

Copper

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810477113

UPC 14 Digit GTIN

00781810477113

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

5/16

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Packaging Type

Bag

Pallet Quantity

99999