HUBBELL CANADA
Image of YJA12502N YJA12502N

YJA12502N

Brand: Burndy

Catalog ID: YJA12502N

General

Catalog Number

YJA12502N

Die Index

CSA34CU

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Temperature Rating

194

UPC

781810447840

UPC 14 Digit GTIN

00781810447840

Dimensions

Dimension - B Length fraction

2-3/4 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - Inside Diameter inch

1.33 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.88 in

Dimension - Pad Width inch

2.65 in

Dimension - Z (inch)

0.69 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Size Range

1250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

5

Pallet Quantity

1200