HUBBELL CANADA
Image not found
Discontinued

YJS300ATN

Brand: Burndy

Catalog ID: YJS300ATN

General

Catalog Number

YJS300ATN

Connector Type

Splice

Material

Aluminum

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

Y

Trade Name

N

UPC

781810426685

UPC 14 Digit GTIN

00781810426685

Dimensions

Dimension - B Length fraction

2-11/25 in

Dimension - B Length inch

2.44 in

Dimension - Inside Diameter inch

0.67 in

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5 in

Dimension - Outside Diameter inch

1.03 in

Dimension - Thread Size

-

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Cmpt Size

266.8 kcmil

Conductor - ACSR Cmpt Size Range

266.8 kcmil

Conductor - ACSR Str Size

266.8 (18/1) Waxwing kcmil

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing kcmil

Conductor - AL Str Size

300 kcmil

Conductor - AL Str Size Range

300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Pallet Quantity

4640