HUBBELL CANADA
Image of YKA321ACG1 YKA321ACG1, Cast Aluminum Terminal

YKA321ACG1, Cast Aluminum Terminal

Brand: Burndy

Catalog ID: YKA321ACG1

Cast Aluminum Compression Terminal.

General

Catalog Number

YKA321ACG1

Connector Type

Terminal

Die Index

317;M

Material

Copper

Oxide Inhibitor Type

Penetrox A

Physical Attribute - Number of Holes

4

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

Y

UPC

781810468289

UPC 14 Digit GTIN

00781810468289

Dimensions

Dimension - B Length fraction

3-3/50 in

Dimension - B Length inch

3.06 in

Dimension - D inch

3 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - Inside Diameter inch

0.72 in

Dimension - L Length Overall mm

182 mm

Dimension - Length Overall inch

7.16 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

3 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

1