HUBBELL CANADA
Image of YKA321R2N YKA321R2N, Aluminum Terminal

YKA321R2N, Aluminum Terminal

Brand: Burndy

Catalog ID: YKA321R2N

Al Compression terminal, 336.4(.684) 300(.680) (18-1)str (26-7)str, 7.22"L,317 or 705 index.

  • Aluminum compression terminal with fixed hardware and positioning pin for making disconnectable tap or jumper connections
  • Used with Slotted YTA-R-2N T-Tap or YSA-R-2N Terminal (sold separately)
  • Supplied with aluminum bolts and washer
  • Pre-filled with PENETROX Joint Compound and Capped

General

Application

For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors And Making Disconnectable Tap Or Jumper Connections

Catalog Number

YKA321R2N

Die Index

M;317

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

Straight

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Type

YKA-R-2N, Disconnectable

UPC

781810017050

UPC 14 Digit GTIN

00781810017050

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.90 in

Conductor Related

Conductor - ACSR Str Size

300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - AL Str Size

300 kcmil;336 kcmil;350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

Straight

Logistics

Carton Quantity

1