HUBBELL CANADA
Image of YKA34CA2N YKA34CA2N, Cast Aluminum Disconnectable Terminal

YKA34CA2N, Cast Aluminum Disconnectable Terminal

Brand: Burndy

Catalog ID: YKA34CA2N

Cast Al Disconnectable Terminal, 397.5 (26-7, 30-7) 477 (18-1) kcmil ACSR, 500 (19, 37) kcmil Cu, 477 (19, 37) 500 (37, 61) kcmil Al, Flat Sided Brrl.

General

Catalog Number

YKA34CA2N

Die Index

352;579

Material

Aluminum

Physical Attribute - Pad Configuration

Straight

Prefilled Oxide Inhibitor

Y

UPC

781810017036

UPC 14 Digit GTIN

00781810017036

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

1.90 in

Dimension - Thread Size

1/2

Conductor Related

Conductor - AAAC 5005 Size

465.4 (19) kcmil;559.5 (19) kcmil

Conductor - AAAC 5005 Size Range

465.4 (19) kcmil-559.5 (19) kcmil

Conductor - AAAC 6201 Size

465.4 (19) kcmil;559.5 (19) kcmil

Conductor - AAAC 6201 Size Range

465.4 (19) kcmil-559.5 (19) kcmil

Conductor - ACSR Str Size

397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Size Range

397.5 (26/7) Ibis kcmil-477.0 (18/1) Pelican kcmil

Conductor - AL Str Size

477 kcmil;500 kcmil

Conductor - AL Str Size Range

477 kcmil-500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

Straight

Logistics

Carton Quantity

8