HUBBELL CANADA
Image of YKA361R2G1 YKA361R2G1, Cast Aluminum Terminal

YKA361R2G1, Cast Aluminum Terminal

Brand: Burndy

Catalog ID: YKA361R2G1

Cast Aluminum HYLUG™; 655 OR 705 Index, Coated With An Oxide Retardant.

General

Catalog Number

YKA361R2G1

Die Index

655;705

Material

Aluminum, Cast

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810121597

UPC 14 Digit GTIN

00781810121597

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size Range

397.5 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1