HUBBELL CANADA
Image of YKA361R2N YKA361R2N, Disconnectable Terminal w/Fixed Hardware

YKA361R2N, Disconnectable Terminal w/Fixed Hardware

Brand: Burndy

Catalog ID: YKA361R2N

Disconnectable Terminal (With Fixed Hardware), 397.5 (26-7, 30-7) 477 (18-1) ACSR 477 (19, 37) 500 (37, 61) Al, 7-1/4 in L.

  • Aluminum compression terminal with fixed hardware and positioning pin for making disconnectable tap or jumper connections
  • Used with Slotted YTA-R-2N T-Tap or YSA-R-2N Terminal (sold separately)
  • Supplied with aluminum bolts and washer
  • Pre-filled with PENETROX Joint Compound and Capped

General

Application

For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors And Making Disconnectable Tap Or Jumper Connections

Catalog Number

YKA361R2N

Die Index

M;317

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Physical Attribute - Pad Configuration

Straight

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Type

YKA-R-2N, Disconnectable

UPC

781810017067

UPC 14 Digit GTIN

00781810017067

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.90 in

Conductor Related

Conductor - ACSR Str Size

397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - AL Str Size

477 kcmil;500 kcmil

Conductor - AL Str Size Range

477 kcmil-500 kcmil

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

Straight

Logistics

Carton Quantity

6