HUBBELL CANADA
Image of YKAG39R2N YKAG39R2N, Overhead Terminal
Discontinued

YKAG39R2N, Overhead Terminal

Brand: Burndy

Catalog ID: YKAG39R2N

OVERHEAD TERMINALS.

General

Catalog Number

YKAG39R2N

Connector Type

Terminal

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810425015

UPC 14 Digit GTIN

00781810425015

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

1

Pallet Quantity

1