HUBBELL CANADA
Image of YNA39R YNA39R, ACSR - Compression Terminal

YNA39R, ACSR - Compression Terminal

Brand: Burndy

Catalog ID: YNA39R

Compression Terminal for ACSR Conductor, 634.9-653.1 ACAR 600-650 Alum.556.5 ACSR, 2 Pad holes, 9-3/4 in Length.

Compression Terminal with 2-hole pad

General

Application

For use on: ACSR, ACAR and SAC Transmission Lines

Catalog Number

YNA39R

Die Index

722

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Orientation

Straight

Prefilled Oxide Inhibitor

Y

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YNS-R

UPC

781810016343

UPC 14 Digit GTIN

00781810016343

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

2.08 in

Dimension - Width fraction

2.08 in

Conductor Related

Conductor - ACAR Str Size

634.9 - 653.1 KCMIL

Conductor - ACAR Str Size Range

634.9 - 653.1 KCMIL

Conductor - ACSR Str Size

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet kcmil-556.5 (30/7) Eagle kcmil

Conductor - AL Str Size

600 kcmil;636 kcmil;650 kcmil

Conductor - AL Str Size Range

600 kcmil-650 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

15

Pallet Quantity

1350