HUBBELL CANADA
Image of YNA451R YNA451R, ACSR - Compression Terminal

YNA451R, ACSR - Compression Terminal

Brand: Burndy

Catalog ID: YNA451R

HYLUG™, Aluminum Compression Terminal, 4 Hole, 715.5-874.5 kcmil, 840.2-927.2 kcmil(ACAR), 795-1000 kcmil(Al), 230 kV, 725 Index.

General

Catalog Number

YNA451R

Die Index

725

Material

Aluminum

Physical Attribute - Pad Orientation

Straight

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810104071

UPC 14 Digit GTIN

00781810104071

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Conductor Related

Conductor - ACAR Str Size

840.2 - 927.2

Conductor - ACAR Str Size Range

840.2 - 927.2

Conductor - ACSR Str Size

715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - ACSR Str Size Range

715.5 (54/7) Crow-874.5 (54/7) Crane

Conductor - AL Str Size

795.5;800;874.5;900;954;1000

Conductor - AL Str Size Range

795.5-1000

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

10

Pallet Quantity

900