
Brand: Burndy
Catalog ID: YNA451R45
Catalog Number
YNA451R45
Die Index
728
Material
Aluminum
Physical Attribute - Pad Orientation
45 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810283950
UPC 14 Digit GTIN
00781810283950
Dimension - Outside Diameter inch
1.8 in
Dimension - Pad Width inch
3.22 in
Conductor - ACAR Str Size
850 (37);900 (37)
Conductor - ACAR Str Size Range
850 (37)-900 (37)
Conductor - ACSR Str Size
715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane
Conductor - ACSR Str Size Range
715.5 (54/7) Crow-874.5 (54/7) Crane
Conductor - AL Str Size
874.5;900;954;1000
Conductor - AL Str Size Range
874.5-1000
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Orientation
45 Degree
Carton Quantity
4
Pallet Quantity
360