
Brand: Burndy
Catalog ID: YNA451R90
Catalog Number
YNA451R90
Connector Type
Terminal
Die Index
725
Material
Aluminum
Physical Attribute - Pad Orientation
90 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810283967
UPC 14 Digit GTIN
00781810283967
Dimension - B Length inch
4.82 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Height fraction
6-1/4 in
Dimension - Height inch
6.25 in
Dimension - L Length Overall mm
159 mm
Dimension - Length Overall inch
6.25 in
Dimension - Outside Diameter inch
1.8 in
Dimension - Pad Width inch
3 in
Dimension - Width fraction
3.00 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Size
715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane
Conductor - ACSR Str Size Range
715.5 (54/7) Crow-874.5 (54/7) Crane
Conductor - AL Str Size
874.5;900;954;1000
Conductor - AL Str Size Range
874.5-1000
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
4
Pallet Quantity
360