HUBBELL CANADA
Image of YNA451RT15 YNA451RT15, ACSR - 15 Degree Compression Terminal

YNA451RT15, ACSR - 15 Degree Compression Terminal

Brand: Burndy

Catalog ID: YNA451RT15

HYLUG™, Aluminum Compression Terminal for EHV Applications, Conductor: 715.5-874.5 Kcmil ACSR, 795-1000 Kcmil Alum., 840.2-927.2 Kcmil ACSR.

General

Catalog Number

YNA451RT15

Die Index

725

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016459

UPC 14 Digit GTIN

00781810016459

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Length Side A inch

10.65 in

Dimension - Length Side B inch

10.57 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Conductor Related

Conductor - ACAR Str Size

840.2 KCMIL - 927.2 KCMIL

Conductor - ACAR Str Size Range

840.2 KCMIL - 927.2 KCMIL

Conductor - ACSR Str Size

715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - ACSR Str Size Range

715.5 (54/7) Crow-874.5 (54/7) Crane

Conductor - AL Str Size

795.5;800;874.5;900;954;1000

Conductor - AL Str Size Range

795.5-1000

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Orientation

15 Degree

Logistics

Carton Quantity

6

Pallet Quantity

540