
Brand: Burndy
Catalog ID: YNA52RT
Catalog Number
YNA52RT
Connector Type
Terminal
Die Index
728
Material
Aluminum
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810016381
UPC 14 Digit GTIN
00781810016381
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
351 mm
Dimension - Length Overall inch
13.82 in
Dimension - Outside Diameter inch
2.25 in
Dimension - Pad Width inch
3.22 in
Dimension - Width fraction
3.22 in
Conductor - ACAR Str Size
1277 KCMIL- 1280 KCMIL
Conductor - ACAR Str Size Range
1277 KCMIL- 1280 KCMIL
Conductor - ACSR Str Size
1113 (54/19) Finch
Conductor - ACSR Str Size Range
1113 (54/19) Finch
Conductor - AL Str Size
1351.5;1400;1431.0;1500
Conductor - AL Str Size Range
1351.5-1500
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
Straight
Carton Quantity
6
Pallet Quantity
540