HUBBELL CANADA
Image of YNA52RT15H YNA52RT15H, Aluminum Terminal, 15° Angle

YNA52RT15H, Aluminum Terminal, 15° Angle

Brand: Burndy

Catalog ID: YNA52RT15H

HYLUG™, Aluminum Compression Terminal, 345 Kv, 1113.54-1351.5 Kcmil ACSR, 1351.5-1510 Kcmil Aluminum, 1277-1280 Kcmil ACAR, Cable to Flat, 15 Deg, Terminal available with H/W.

General

Catalog Number

YNA52RT15H

Die Index

728

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810048948

UPC 14 Digit GTIN

00781810048948

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Outside Diameter inch

2.25 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Conductor Related

Conductor - ACAR Str Size

1277 KCMIL- 1280 KCMIL

Conductor - ACAR Str Size Range

1277 KCMIL- 1280 KCMIL

Conductor - ACSR Str Size

1113 (54/19) Finch;1272 (54/19) Pheasant; 1351.5 (54/19) Martin

Conductor - ACSR Str Size Range

1113 (54/19) Finch;1272 (54/19) Pheasant; 1351.5 (54/19) Martin

Conductor - AL Str Size

1351.5;1400;1431.0;1500

Conductor - AL Str Size Range

1351.5-1500

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Orientation

15 Degree

Logistics

Carton Quantity

5

Pallet Quantity

450