
Brand: Burndy
Catalog ID: YNA54RT
Catalog Number
YNA54RT
Die Index
728
Material
Aluminum
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810016398
UPC 14 Digit GTIN
00781810016398
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Outside Diameter inch
2.25 in
Dimension - Pad Width inch
3.22 in
Dimension - Width fraction
3.22 in
Conductor - ACAR Str Size
1534 KCMIL
Conductor - ACAR Str Size Range
1534 KCMIL
Conductor - ACSR Str Size
1431 (54/19) Plover
Conductor - ACSR Str Size Range
1431 (54/19) Plover
Conductor - AL Str Size
1590 kcmil - 1600 kcmil
Conductor - AL Str Size Range
1590 kcmil - 1600 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
Straight
Carton Quantity
5
Pallet Quantity
450