HUBBELL CANADA
Image of YNA56R15 YNA56R15, ACSR - 15 Degree Compression Terminal

YNA56R15, ACSR - 15 Degree Compression Terminal

Brand: Burndy

Catalog ID: YNA56R15

HYLUG™, Al Compression Terminal for ACSR,ACAR & SAC Cables, 1510.5-1590 Kcmil ACSR, 1700-1800 Kcmil SAC, 1650 Kcmil ACAR , 250 Kv Max., 12.50 IN L, 4 hole, 15 Deg.

General

Catalog Number

YNA56R15

Die Index

729

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810367780

UPC 14 Digit GTIN

00781810367780

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Length Side A inch

12.50 in

Dimension - Length Side B inch

12.74 in

Dimension - Outside Diameter inch

2.5 in

Dimension - Pad Width inch

3.44 in

Dimension - Width fraction

3.44 in

Conductor Related

Conductor - ACAR Str Size

1650 KCMIL (42/19 STR)

Conductor - ACAR Str Size Range

1650 KCMIL (42/19 STR)

Conductor - ACSR Str Size

1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Size Range

1510.5 (45/7) Nuthatch kcmil-1590 (54/19) Falcon kcmil

Conductor - AL Str Size

1700 kcmil;1750 kcmil;1800 kcmil

Conductor - AL Str Size Range

1700 KCMIL -1800 KCMIL

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

15 Degree

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450