
Brand: Burndy
Catalog ID: YNA594RT
Catalog Number
YNA594RT
Connector Type
Terminal
Die Index
740
Material
Aluminum
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810016176
UPC 14 Digit GTIN
00781810016176
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
357 mm
Dimension - Length Overall inch
14.06 in
Dimension - Outside Diameter inch
2.6 in
Dimension - Pad Width inch
3.7 in
Dimension - Width fraction
3.70 in
Conductor - ACAR Str Size
2267 KCML - 2500 KCMIL
Conductor - ACAR Str Size Range
2267 KCML - 2500 KCMIL
Conductor - ACSR Str Size
2300 KCMIL
Conductor - ACSR Str Size Range
2300 KCMIL
Conductor - AL Str Size
2500 KCMIL
Conductor - AL Str Size Range
2500 KCMIL
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
Straight
Carton Quantity
4
Pallet Quantity
360