
Brand: Burndy
Catalog ID: YNS451R
Application
For ACSR And Stranded Aluminum Cable Up To And Including 230 KV
Catalog Number
YNS451R
Die Index
725
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YNS-R
UPC
781810094495
UPC 14 Digit GTIN
00781810094495
Dimension - Outside Diameter inch
1.80 in
Conductor - ACAR Str Size Range
840.2 kcmil-927.2 kcmil
Conductor - ACSR Str Size
715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil
Conductor - ACSR Str Size Range
715.5 (54/7) Crow kcmil-874.5 (54/7) Crane kcmil
Conductor - AL Str Size
795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range
750 kcmil-1000 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Pallet Quantity
900