
Brand: Burndy
Catalog ID: YNU32R
Catalog Number
YNU32R
Connector Type
Splice
Die Index
717
Material
Aluminum
UPC
781810180860
UPC 14 Digit GTIN
00781810180860
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.00 in
Dimension - Outside Diameter inch
1.19 in
Conductor - ACSR Str Size Range
300 Kcmil - 336.4 Kcmil
Conductor - AL Str Size Range
336.4 Kcmil - 350 Kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
16
Pallet Quantity
1440