
Brand: Burndy
Catalog ID: YP25U25
Application
For Copper, Aluminum Or ACSR Conductors
Catalog Number
YP25U25
Die Index
D3
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
CABELOK CRIMPIT
Trade Name
CABELOK™ CRIMPIT™
Type
YP-U
UPC
781810130322
UPC 14 Digit GTIN
00781810130322
Dimension - Height inch
1.70 in
Dimension - Height mm
0 mm
Dimension - Width inch
0.97 in
Conductor - ACSR Str Size A
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Size A Range
1 (6/1) Robin AWG-1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B Range
1 (6/1) Robin AWG-1/0 (6/1) Raven AWG
Conductor - AL Str Size A
1 AWG;1/0 AWG
Conductor - AL Str Size A Range
1 AWG-1/0 AWG
Conductor - AL Str Size B
1 AWG;1/0 AWG
Conductor - AL Str Size B Range
1 AWG-1/0 AWG
Conductor - Copper Solid Size A
2/0 AWG;3/0 AWG
Conductor - Copper Solid Size A Range
2/0 AWG-3/0 AWG
Conductor - Copper Solid Size B
2/0 AWG;3/0 AWG
Conductor - Copper Solid Size B Range
2/0 AWG-3/0 AWG
Conductor - Copper Str Size A
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size A Range
1 AWG-2/0 AWG
Conductor - Copper Str Size B
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size B Range
1 AWG-2/0 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100