
Brand: Burndy
Catalog ID: YPC26R8U
Application
For Combinations Of Copper, Aluminum, ACSR, Compressed And Compact Conductors
Catalog Number
YPC26R8U
Die Index
O
EU RoHS Indicator
Yes
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
YPC-R-U
UPC
781810137376
UPC 14 Digit GTIN
00781810137376
Dimension - Height inch
1.30 in
Dimension - Height mm
33 mm
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.75 in
Dimension - Width inch
0.73 in
Conductor - ACSR Str Run
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Run Range
2 (6/1) Sparrow AWG-3/0 (6/1) Pigeon AWG
Conductor - AL Str Run
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Run Range
1 AWG-3/0 AWG
Conductor - AL Str Tap
8 AWG
Conductor - Copper Solid Run
18 AWG
Conductor - Copper Solid Tap
14 AWG
Conductor - Copper Str Run
1 AWG;1/0 ;2/0 AWG;3/0 AWG
Conductor - Copper Str Run Range
1 AWG-3/0 AWG
Conductor - Copper Str Tap
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Tap Range
14 AWG-8 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
7200