HUBBELL CANADA
Image of YPC28U4 YPC28U4, Figure 6-shaped Connector

YPC28U4, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC28U4

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run,Al and Cu:3/0 - 4/0 Str. & 4/0 - 250, 266.8 Alum. Compressed.

  • Figure 6-shaped Aluminum Universal Connector
  • Separates Run and Tap Wires
  • Minimizes galvanic corrosion of conductors
  • Extra wide range connector

General

Application

Connector can be gripped in tool and slipped over line for easy installation. Pre-filled with PENETROX joint compound and Stripsealed to limit oxide growth and to increase the life of the connection

Catalog Number

YPC28U4

Construction Material - Main

Die Index

D3

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YPC-U

UPC

781810135990

UPC 14 Digit GTIN

00781810135990

Dimensions

Dimension - Height inch

1.70 in

Dimension - Height mm

43 mm

Conductor Related

Conductor - ACSR Str Run

3/0 AWG, 4/0 AWG

Conductor - ACSR Str Run Range

3/0 AWG-4/0 AWG

Conductor - ACSR Str Tap

6 AWG, 5 AWG, 4 AWG

Conductor - ACSR Str Tap Range

6 AWG-4 AWG

Conductor - AL Str Run

3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

3/0 AWG-4/0 AWG

Conductor - AL Str Tap

6 AWG, 5 AWG, 4 AWG

Conductor - AL Str Tap Range

6 AWG- 4 AWG

Conductor - Copper Str Run

3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap

6 AWG, 5 AWG, 4 AWG

Conductor - Copper Str Tap Range

6 AWG-4 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50