HUBBELL CANADA
Image of YPC33R26U YPC33R26U, Figure 6-shaped Connector

YPC33R26U, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC33R26U

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run,Al and Cu:250 (37) - 400 (37).

  • Extra wide range universal compression connector
  • Figure 6-shape separates run and tap wires minimizes galvanic corrosion of conductors
  • Connector can be gripped in tool and slipped over line for easy installation
  • Pre-filled with PENETROX joint compound and stripsealed

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed And Compact Conductors

Catalog Number

YPC33R26U

Die Index

N

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YPC-U

UPC

781810137505

UPC 14 Digit GTIN

00781810137505

Dimensions

Dimension - Height inch

2.28 in

Dimension - Width inch

1.16 in

Conductor Related

Conductor - ACSR Str Run Range

266.8 kcmil-397.5 kcmil

Conductor - ACSR Str Tap Range

6 AWG- 1/0 AWG

Conductor - AL Str Run

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Run Range

250 kcmil-400 kcmil

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

6 AWG-2/0 AWG

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Run Range

250 kcmil-400 kcmil

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Str Tap Range

6 AWG-2/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25